Feed-through header - PC 6-16/ 4-G-10,16 GTBU - 1981021

The figure shows an 8-position version

PCB headers, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 4, pitch: 10.16 mm, color: gentian blue, contact surface: Silver, mounting: Wave soldering

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Easy PCB replacement thanks to plug-in modules
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1981021
Packing unit 1
GTIN 4017918951719
Custom tariff number 85366930

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback