Printed-circuit board connector - MDSTBVHA 2,5/ 4-G HT BK - 1975930

No picture available

PCB headers, number of positions: 4, pitch: 5 mm, color: black, contact surface: Tin

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Easy PCB replacement thanks to plug-in modules
  • Well-known mounting principle allows worldwide use
  • Conductor connection on several levels enables higher contact density
Logo Logo

Key Commercial Data

Orderkey 1975930
Packing unit 1

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback