Printed-circuit board connector - PC 5/12-ST-7,62 - 1975684

The figure shows a 5-pos. version of the product

PCB connector, nominal current: 41 A, rated voltage (III/2): 1000 V, number of positions: 12, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1975684
Packing unit 1 pc
Catalog page Page 378 (CC-2009)
GTIN 4017918971830
Weight per Piece (excluding packing) 59.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

Configurator

You can configure this product!



PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback