Printed-circuit board connector - FKIC 2,5/ 2-ST-5,08 BD:3NETA02 - 1974685

The figure shows a 10-position version of the product

PCB connector, nominal current: 12 A, rated voltage (III/2): 320 V, number of positions: 2, pitch: 5.08 mm, connection method: Push-in spring connection, color: green, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Intuitive use through colour coded actuation lever
  • Inverted connector with pin contacts for touch-proof device outputs or free-hanging cable/cable connections
  • Can be combined with the MSTB 2´,5 range
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1974685
Packing unit 1
GTIN 4017918962050
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback