Printed-circuit board connector - IMC 1,5/ 4-ST-3,81BDNZ3NET-A12 - 1974656

The figure shows a 10-position version of the product

PCB connector, nominal current: 8 A, number of positions: 4, pitch: 3.81 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Inverted connector with pin contacts for touch-proof device outputs or free-hanging cable/cable connections
  • Allows connection of two conductors
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1974656
Packing unit 1
GTIN 4017918962036
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback