Feed-through header - GMSTBA 2,5/ 2-G CD:1 - 1974630

The figure shows a 10-position version of the product

PCB headers, nominal current: 12 A, number of positions: 2, pitch: 7.5 mm, color: green, contact surface: Tin

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Well-known mounting principle allows worldwide use
  • Larger pitch for increased voltage requirements
  • Closed contour for optimum stability of the plug-in connection
Logo Logo Logo

Key Commercial Data

Orderkey 1974630
Packing unit 1
GTIN 4017918950491
Custom tariff number 85366930

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback