Feed-through header - MCD 1,5/ 4-G1-3,81 CD:1,3,6,8 - 1974601

The figure shows a 10-pos. version with 20 contacts

PCB headers, nominal current: 8 A, number of positions: 4, pitch: 3.81 mm, color: green, contact surface: Tin

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Conductor connection on several levels enables higher contact density
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo

Key Commercial Data

Orderkey 1974601
Packing unit 1
GTIN 4017918950507
Custom tariff number 85366930

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback