Printed-circuit board connector - MSTB 2,5/ 7-STBDWHNZL789B - 1973945

The figure shows a 10-pos. version of the product in green

PCB connector, nominal current: 12 A, number of positions: 7, pitch: 5 mm, connection method: Screw connection, color: green, contact surface: Tin

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1973945
Packing unit 1
GTIN 4017918945435
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback