Half screw connection - VC-M-KV-PG16( 4- 6,5) - 1853942

Half screw connection Pg16, made of metal, consisting of rubber seal with one hole and one pressure screw, for type 1 housings, cable [mm] 4 - 6.5

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Approvals

Downloads

Dimensions

Length 24.7 mm
Wrench size, union nut 24 mm
External cable diameter 4 mm ... 6.5 mm
Back to top

Ambient conditions

Degree of protection IP67
Ambient temperature (operation) -40 °C ... 125 °C
Back to top

General

Note Adapter screw connections are available on request for large cable dimensions, from Pg16 to Pg21 and from Pg21 to Pg29
No. of conductors 1
Cable gland material CuZn alloy, nickel-plated
Material, pressure screw Nickel-plated brass
Seal material PVC
Sealing material TPE
Shielded no
Thread type on seal side Pg16
Tightening torque, union nut 7.50 Nm
Back to top

Standards and Regulations

Safety note WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property.
• WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible.
• WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product.
• The products are suitable for applications in plant, controller, and electrical device engineering.
• When operating the connectors in outdoor applications, they must be separately protected against environmental influences.
• Assembled products may not be manipulated or improperly opened.
• Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products).
• When using the product in direct connection with third-party manufacturers, the user is responsible.
• For operating voltages > 50 V AC, conductive connector housings must be grounded
• Ensure that the protective or functional ground has been properly connected.
• VDE 0100/1.97 § 411.1.3.2 and DIN EN 60 204/11.98 § 14.1.3 are applicable when combining several circuits in a cable and/or connector
• Observe the corresponding technical data. You will find information:
o On the product
o On the packing label
o In the supplied documentation
o Online at phoenixcontact.com/products under the product
• Only use tools recommended by Phoenix Contact
• The installation notes/Design In documents online on the download page at phoenixcontact.com/products must be observed for this product.
• Use a protective cap to protect connectors that are not in use. The suitable accessories are available online in the accessory section of the product at phoenixcontact.com/products
• Operate the connector only when it is fully plugged in.
• Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards.
• Observe the minimum bending radius of the cable. Lay the cable without twisting it.
• The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12).
Back to top

Environmental Product Compliance

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”
Back to top

Classifications

ECLASS

ECLASS 10.0.1 27144432
ECLASS 11.0 27144432
ECLASS 4.0 27141200
ECLASS 4.1 27141200
ECLASS 5.0 27149100
ECLASS 5.1 27149100
ECLASS 6.0 27149100
ECLASS 7.0 27149109
ECLASS 9.0 27144432
Back to top

ETIM

ETIM 2.0 EC000441
ETIM 3.0 EC000441
ETIM 4.0 EC000441
ETIM 6.0 EC000441
ETIM 7.0 EC000441
Back to top

UNSPSC

UNSPSC 6.01 31261502
UNSPSC 7.0901 31261502
UNSPSC 11 31261502
UNSPSC 12.01 31261502
UNSPSC 13.2 39121311
UNSPSC 18.0 39121311
UNSPSC 19.0 39121311
UNSPSC 20.0 39121311
UNSPSC 21.0 39121311
Back to top

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback