Printed-circuit board connector - PTF 0,3/ 4-BB-1,8-H - 1826101

Plug component, Nominal current: 10 A, Rated voltage (III/2): 25 V, Number of positions: 4, Pitch: 1.8 mm, Color: white, Contact surface: Silver, Mounting: Direct plug-in method

Price

This product is pending obsolescence.

Overview

Technical data

FAQs

Approvals

Downloads

Logo Logo

Key Commercial Data

Packing unit 1 pc
Minimum order quantity 250 pc
Catalog page Page 401 (C-1-2013)
Weight per Piece (excluding packing) 1.000 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388