Printed-circuit board connector - PC 6-16/ 6-G1U-10,16 BK - 1763834

The figure shows a 5-pos. version of the product

PCB headers, nominal current: 76 A, number of positions: 6, pitch: 10.16 mm, color: black, mounting: Wave soldering

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1763834
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4046356412094
Weight per Piece (excluding packing) 24.920 g
Custom tariff number 85366930
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback