Printed-circuit board connector - PC 5/ 6-STF-7,62 BK - 1763805

No picture available

PCB connector, number of positions: 6, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, color: black, contact surface: Tin

Price:

Overview

Technical data

FAQs

Downloads

Logo Logo Logo

Key Commercial Data

Orderkey 1763805
Packing unit 1 pc
Weight per Piece (excluding packing) 33.490 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback