Printed-circuit board connector - MSTBC 2,5/ 7-STZF-5,08 BK - 1763779

The figure shows an 10-position version

PCB connector, nominal current: 12 A, number of positions: 7, pitch: 5.08 mm, connection method: Crimp connection, color: black

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Inexpensive connection of large quantities of pre-assembled conductors
  • Pull-out aid facilitates handling and allows the tensile force to be reduced at the contact point
  • Screwable flange for superior mechanical stability
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1763779
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4046356411660
Weight per Piece (excluding packing) 4.770 g
Custom tariff number 85472000
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback