Printed-circuit board connector - MCV 1,5/ 6-GFR-3,5 GNTHTP26R56 - 1762916

The figure shows an 8-position version

PCB headers, number of positions: 6, pitch: 3.5 mm, color: green, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Designed for integration into the SMT soldering process
  • Vertical connection enables multi-row arrangement on the PCB
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo

Key Commercial Data

Orderkey 1762916
Packing unit 1
GTIN 4046356368131
Custom tariff number 85366930

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback