Printed-circuit board connector - MDSTB 2,5/ 2-G BK AU - 1762282

The figure shows a 10-pos. version with 20 contacts

PCB headers, nominal current: 10 A, number of positions: 2, pitch: 5 mm, color: black, contact surface: Gold, mounting: Wave soldering

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Easy PCB replacement thanks to plug-in modules
  • Well-known mounting principle allows worldwide use
  • Conductor connection on several levels enables higher contact density
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1762282
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4017918213053
Weight per Piece (excluding packing) 3.460 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback