Printed-circuit board connector - MC 1,5/12-G-3,5-THT GN P26 R72 - 1762165

No picture available

PCB headers, nominal current: 8 A, number of positions: 12, pitch: 3.5 mm, color: green, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Logo Logo Logo

Key Commercial Data

Orderkey 1762165
Packing unit 1 pc
Minimum order quantity 180 pc
GTIN 4046356368001
Weight per Piece (excluding packing) 5.790 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback