Printed-circuit board connector - MDSTB 2,5/ 2-G BK - 1762088

PCB headers, nominal current: 10 A, rated voltage (III/2): 320 V, number of positions: 2, pitch: 5 mm, color: black, contact surface: Tin, mounting: Wave soldering, Can be aligned! Mounting flange: Order No. 1736771, 1736768. In combination with MVSTB or FKCV plug components, both an MVSTBW (or FKCVW) and an MVSTBR plug (or FKCVR) must be used. Combination with TMSTBP plug components is not possible!

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Easy PCB replacement thanks to plug-in modules
  • Well-known mounting principle allows worldwide use
  • Conductor connection on several levels enables higher contact density
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1762088
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4017918231408
Weight per Piece (excluding packing) 3.440 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback