Accessories - FL 2-S-7,5 - 1761322

No picture available

PCB terminal block, number of positions: 2, pitch: 7.5 mm, color: green, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Logo Logo

Key Commercial Data

Orderkey 1761322
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4017918030926
Weight per Piece (excluding packing) 3.840 g
Custom tariff number 85369010
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback