Accessories - FL 2-H - 1760213

PCB terminal block, pitch: 2.5 mm, number of positions: 2, connection method: Slip-on connection, mounting: Wave soldering, color: green

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Space-saving, standardized slip-on connection allows worldwide use
  • Two solder pins reduce the mechanical strain on the soldering spots
  • The latching on the side enables various numbers of positions to be combined
  • Well-known mounting principle allows worldwide use
Logo Logo

Key Commercial Data

Orderkey 1760213
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4017918030797
Weight per Piece (excluding packing) 3.360 g
Custom tariff number 85369010
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback