Printed-circuit board connector - MSTB 2,5/15-ST-5,08 BK - 1759842

The figure shows a 10-position version of the product

PCB connector, nominal current: 12 A, number of positions: 15, pitch: 5.08 mm, connection method: Screw connection, color: black, contact surface: Tin

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1759842
Packing unit 1 pc
Weight per Piece (excluding packing) 26.700 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback