Printed-circuit board connector - PC 5/ 3-STF-7,62 RAE BD:L1-L3 - 1758661

No picture available

PCB connector, number of positions: 3, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Price:

Overview

Technical data

FAQs

Downloads

Logo Logo

Key Commercial Data

Orderkey 1758661
Packing unit 1
GTIN 4046356345187
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback