Printed-circuit board connector - MSTBW 2,5/10-G-5,08 BK - 1758629

The figure shows a 10-position version of the product

PCB headers, nominal current: 12 A, number of positions: 10, pitch: 5.08 mm, color: black, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Well-known mounting principle allows worldwide use
  • Stand-offs enable the PCB to be cleaned or sealed
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1758629
Packing unit 1
GTIN 4046356344999
Custom tariff number 85366930

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback