Printed-circuit board connector - MSTB 2,5/ 2-GU PIN2,5 - 1757471

No picture available

PCB headers, nominal current: 12 A, number of positions: 2, pitch: 5 mm, color: green, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Easy PCB replacement thanks to plug-in modules
  • Well-known mounting principle allows worldwide use
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1757471
Packing unit 1
GTIN 4046356340946
Custom tariff number 85366930

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback