Printed-circuit board connector - PCV 6-16/ 3-G-10,16 CP1 - 1757455

The figure shows an 8-position version

PCB headers, nominal current: 76 A, number of positions: 3, pitch: 10.16 mm, color: green, contact surface: Silver, mounting: Wave soldering

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1757455
Packing unit 1
GTIN 4046356340960
Custom tariff number 85366930

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback