Printed-circuit board connector - GMSTB 2,5/ 6-GFSO-7,62 AU - 1757251

No picture available

PCB headers, number of positions: 6, pitch: 7.62 mm, color: green, contact surface: Gold, mounting: Wave soldering

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Well-known mounting principle allows worldwide use
  • Larger pitch for increased voltage requirements
Logo Logo Logo

Key Commercial Data

Orderkey 1757251
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4046356340793
Weight per Piece (excluding packing) 4.400 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback