Printed-circuit board connector - MSTB 2,5/ 5-GFSO-5,08 AU - 1757196

No picture available

PCB headers, number of positions: 5, pitch: 5.08 mm, color: green, contact surface: Gold, mounting: Wave soldering

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Easy PCB replacement thanks to plug-in modules
  • Well-known mounting principle allows worldwide use
Logo Logo Logo

Key Commercial Data

Orderkey 1757196
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4046356340731
Weight per Piece (excluding packing) 3.780 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback