Printed-circuit board connector - MVSTBW 2,5/ 9-ST-5,08 BD11-22 - 1757109

The figure shows a 10-position version of the product

PCB connector, nominal current: 12 A, number of positions: 9, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Allows connection of two conductors
  • Low temperature rise, thanks to maximum contact force
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1757109
Packing unit 1
GTIN 4046356339827
Custom tariff number 85366990

Configurator

You can configure this product!



PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback