PCB terminal block - MKDS 1/12-3,5 BS:1-12 - 1757057

The figure shows a 10-position version of the product

PCB terminal block, nominal current: 13.5 A, nom. voltage: 200 V, pitch: 3.5 mm, number of positions: 12, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Extremely small design for the respective conductor cross section
Logo Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1757057
Packing unit 1
GTIN 4046356339858
Custom tariff number 85369010

Configurator

You can configure this product!



PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback