MSTB 2,5/13-G BK - 1756463

The figure shows a 10-position version of the product

PCB headers, nominal current: 12 A, number of positions: 13, pitch: 5 mm, color: black, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Easy PCB replacement thanks to plug-in modules
  • Well-known mounting principle allows worldwide use
  • Items that can be aligned in various pitches support flexible and space-saving PCB assembly
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1756463
Packing unit 1 pc
GTIN 4055626010403
Weight per Piece (excluding packing) 4.980 g
Custom tariff number 85366930
Country of origin DE (Germany)

Configurator

You can configure this product!



PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback