Printed-circuit board connector - MC 0,5/10-G-2,5 P26 - 1755363

The figure shows a 10-position version of the product

PCB headers, nominal current: 4 A, number of positions: 10, pitch: 2.5 mm, color: green, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1755363
Packing unit 1
GTIN 4046356332972
Custom tariff number 85366930

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback