Printed-circuit board connector - DFK-IPC 16/ 3-STF-10,16 GY1CP3 - 1755208

The figure shows a 5-pos. version of the product

Feed-through connector, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 3, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: gray, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Flange system enables secure fixing to the housing panel by means of tool-free snap-in locking or screws
  • Inverted connector with pin contacts for touch-proof device outputs or free-hanging cable/cable connections
  • Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
  • Shroud for professional EMC shield connection on the front of the device
  • Screwable flange for superior mechanical stability
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1755208
Packing unit 1
GTIN 4046356330800
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback