Printed-circuit board connector - MSTBV 2,5/16-GF PIN 13,9 - 1755088

The figure shows a 10-position version of the product

PCB headers, nominal current: 12 A, rated voltage (III/2): 320 V, nominal cross section: 2.5 mm², number of positions: 16, pitch: 5 mm, color: green, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 13.9 mm

Price:

Overview

Technical data

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Well-known mounting principle allows worldwide use
  • Vertical connection enables multi-row arrangement on the PCB
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1755088
Packing unit 1
GTIN 4046356332255
Custom tariff number 85366930

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback