Printed-circuit board connector - MSTBV 2,5/13-G-5,08 BK AU - 1755075

The figure shows a 10-position version of the product

PCB headers, nominal current: 12 A, number of positions: 13, pitch: 5.08 mm, color: black, contact surface: Gold, mounting: Wave soldering

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Well-known mounting principle allows worldwide use
  • Vertical connection enables multi-row arrangement on the PCB
  • Items that can be aligned in various pitches support flexible and space-saving PCB assembly
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1755075
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4046356332262
Weight per Piece (excluding packing) 5.400 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback