Printed-circuit board connector - MC 1,5/ 4-G-3,5 THT P26 - 1752832

No picture available

PCB headers, nominal current: 8 A, number of positions: 4, pitch: 3.5 mm, color: black, contact surface: Tin

Price:

Overview

Technical data

FAQs

Downloads

Logo Logo Logo

Key Commercial Data

Orderkey 1752832
Packing unit 1 pc
Minimum order quantity 50 pc
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback