Printed-circuit board connector - FRONT-MC 1,5/20-STF-3,81BKBDNZ - 1752696

The figure shows a 10-position version of the product

PCB connector, nominal current: 8 A, number of positions: 20, pitch: 3.81 mm, connection method: Front screw connection, color: black, contact surface: Tin

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Screwable flange for superior mechanical stability
  • Optimized for tight installation situations: operation and conductor connection from one direction
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1752696
Packing unit 1
GTIN 4046356321433
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback