Printed-circuit board connector - MSTB 2,5/ 7-G-5,08 AU - 1752548

The figure shows a 10-pos. version of the product in green

PCB headers, number of positions: 7, pitch: 5.08 mm, color: green, contact surface: Gold, mounting: Soldering

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Easy PCB replacement thanks to plug-in modules
  • Well-known mounting principle allows worldwide use
  • Plug-in direction parallel to the PCB
  • Items that can be aligned in various pitches support flexible and space-saving PCB assembly
Logo Logo Logo

Key Commercial Data

Orderkey 1752548
Packing unit 1

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback