Feed-through header - MSTBA 2,5 HC/ 2-GU - 1752492

The figure shows a 10-position version of the product

PCB headers, nominal current: 16 A, number of positions: 2, pitch: 5 mm, color: green, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1752492
Packing unit 1
GTIN 4046356320771
Custom tariff number 85366930

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback