Header - STB 3/4-G-5,08 - 1751044

No picture available

PCB headers, number of positions: 4, pitch: 5.08 mm, color: green, contact surface: Tin, pin layout: Linear double pinning, solder pin [P]: 5.1 mm

Price:

Overview

Technical data

Approvals

Downloads

Logo

Key Commercial Data

Orderkey 1751044
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4017918028312
Weight per Piece (excluding packing) 2.820 g
Custom tariff number 85366930
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback