Printed-circuit board connector - MVSTBU 2,5/ 2-GFB-5,08 BD:2-1 - 1750643

The figure shows a 10-position version of the product

Direct plug-in block, nominal current: 12 A, rated voltage (III/2): 320 V, nominal cross section: 2.5 mm², number of positions: 2, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin, mounting: Direct mounting

Price:

Overview

Technical data

Downloads

Your advantages

  • Direct plug-in blocks with mounting flanges for screw connection on mounting plates or unit housing
  • Can be combined with the MSTB 2,5 range
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Well-known connection principle allows worldwide use
  • Allows connection of two conductors
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1750643
Packing unit 1
GTIN 4046356314800
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback