Header - GSTB 3/ 3-G-7,62 - 1750168

No picture available

PCB headers, nominal current: 20 A, number of positions: 3, pitch: 7.62 mm, color: green, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1750168
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4017918028268
Weight per Piece (excluding packing) 2.610 g
Custom tariff number 85366930
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback