PCB terminal block - STB 3/3-5,08 - 1750032

No picture available

PCB terminal block, nominal current: 16 A, pitch: 5.08 mm, number of positions: 3, connection method: Screw connection with tension sleeve, mounting: Wave soldering, color: green

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1750032
Packing unit 1 pc
GTIN 4017918028220
Weight per Piece (excluding packing) 10.760 g
Custom tariff number 85366990
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback