Printed-circuit board connector - MSTB 2,5/20-ST BK AU - 1749768

The figure shows a 10-pos. version of the product in green

PCB connector, nominal current: 12 A, rated voltage (III/2): 320 V, number of positions: 20, pitch: 5 mm, connection method: Screw connection with tension sleeve, color: black, contact surface: Gold

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1749768
Packing unit 1 pc
GTIN 4017918222970
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback