Printed-circuit board connector - MCDN 1,5/15-G1-3,81 P26THR - 1749654

The figure shows a 10-pos. version with 20 contacts

PCB headers, nominal current: 8 A, rated voltage (III/2): 160 V, number of positions: 15, pitch: 3.81 mm, color: black, contact surface: Tin, mounting: THR soldering, The pin length is 2.6 mm. User information and design recommendations on Through Hole Reflow Technology can be found at: "Downloads"

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Designed for integration into the SMT soldering process
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Conductor connection on several levels enables higher contact density
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1749654
Packing unit 1
Catalog page Page 219 (C-1-2013)
GTIN 4046356314091
Custom tariff number 85366930

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback