Printed-circuit board connector - MSTB 2,5/14-G AU - 1749182

The figure shows a 10-position version of the product

PCB headers, number of positions: 14, pitch: 5 mm, color: green, contact surface: Gold

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Easy PCB replacement thanks to plug-in modules
  • Well-known mounting principle allows worldwide use
  • Plug-in direction parallel to the PCB
  • Items that can be aligned in various pitches support flexible and space-saving PCB assembly
Logo Logo

Key Commercial Data

Orderkey 1749182
Packing unit 1

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback