Printed-circuit board connector - MSTBA 2,5/12-G AU - 1748345

The figure shows a 10-position version of the product

PCB headers, nominal current: 12 A, rated voltage (III/2): 320 V, nominal cross section: 2.5 mm², number of positions: 12, pitch: 5 mm, color: green, contact surface: Gold, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.5 mm

Price:

Overview

Technical data

Downloads

Your advantages

  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Well-known mounting principle allows worldwide use
  • Plug-in direction parallel to the PCB
  • Closed contour for optimum stability of the plug-in connection
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1748345
Packing unit 1 pc
GTIN 4017918215033
Weight per Piece (excluding packing) 5.420 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback