Printed-circuit board connector - MSTBA 2,5/ 5-GU BK - 1747902

No picture available

PCB headers, number of positions: 5, pitch: 5 mm, color: black, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Well-known mounting principle allows worldwide use
  • Closed contour for optimum stability of the plug-in connection
Logo Logo Logo

Key Commercial Data

Orderkey 1747902
Packing unit 1
GTIN 4046356299688
Custom tariff number 85366930

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback