Printed-circuit board connector - TVFKC 1,5/ 4-ST BK BD:5-8 - 1747782

The figure shows a 10-position version of the product

PCB connector, nominal current: 10 A, number of positions: 4, pitch: 5 mm, connection method: Push-in spring connection, color: black, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Potentials can be easily looped through – ideal for BUS applications
  • Intuitive use through colour coded actuation lever
  • Can be combined with the MSTB 2´,5 range
  • Quick and convenient testing using integrated test option
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1747782
Packing unit 1
GTIN 4046356299404
Custom tariff number 85366990

Configurator

You can configure this product!



PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback