PTSA 1,5/ 2-3,5-F GY RZ - 1747740

The figure shows a 10-position version of the product

PCB terminal block, nom. voltage: 250 V, pitch: 3.5 mm, number of positions: 2, color: gray

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Angled connection enables multi-row arrangement on the PCB
Logo Logo Logo

Key Commercial Data

Orderkey 1747740
Packing unit 1

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback