PCB terminal block - MK3DS 1,5/ 3-5,08-BC BK - 1747669

No picture available

PCB terminal block, nominal current: 15 A, pitch: 5.08 mm, number of positions: 3, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: black

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1747669
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4046356298636
Weight per Piece (excluding packing) 14.240 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback