Printed-circuit board connector - MC 1,5/20-G-3,5 GY - 1747588

The figure shows a 10-position version of the product

PCB headers, nominal current: 8 A, number of positions: 20, pitch: 3.5 mm, color: gray, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1747588
Packing unit 1
GTIN 4046356298476
Custom tariff number 85366930

Configurator

You can configure this product!



PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback